IESNA:LM-63-2002
[TEST]P1642379
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-760-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 5700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23670.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4016.5 4318.0 4406.3 4481.7 4494.6 4479.5 4498.9 4567.8 4669.0 4854.3 5099.8 5392.7 5709.2 6015.1 6299.3 
6585.8 6822.7 7012.2 7229.7 7496.7 7791.8 8134.2 8569.2 9051.7 9605.1 10104.8 10623.8 10817.6 9620.2 7315.8 
4094.0 1384.8 820.5 245.5 0.0 0.0 0.0 
4016.5 4333.1 4423.5 4486.0 4492.4 4479.5 4505.4 4574.3 4686.3 4865.0 5114.8 5409.9 5724.3 6012.9 6299.3 
6570.7 6816.2 7027.3 7231.8 7470.9 7744.4 8089.0 8524.0 8989.2 9549.1 10078.9 10673.3 10961.9 9891.6 7632.4 
4436.5 1498.9 863.6 290.7 0.0 0.0 0.0 
4016.5 4330.9 4410.6 4477.4 4496.8 4507.5 4559.2 4660.4 4796.1 4983.5 5233.3 5526.2 5827.7 6112.0 6381.2 
6648.2 6906.6 7143.5 7393.4 7651.8 7949.0 8321.6 8769.5 9329.5 10020.8 10664.7 11543.4 12122.7 11575.7 9646.1 
7184.5 3342.4 1244.8 687.0 146.4 0.0 0.0 
4016.5 4337.4 4404.1 4462.3 4498.9 4539.8 4619.5 4750.9 4912.4 5106.2 5351.7 5629.6 5920.3 6187.3 6456.5 
6732.2 7016.5 7318.0 7660.4 8026.5 8459.4 8956.9 9553.4 10307.2 11205.3 12157.2 13253.4 14244.0 14300.0 11709.2 
8816.9 5455.1 2715.7 1007.9 312.3 0.0 0.0 
4016.5 4322.3 4376.1 4421.4 4473.1 4539.8 4638.9 4774.6 4933.9 5117.0 5323.7 5556.3 5823.4 6088.3 6385.5 
6725.7 7102.6 7535.5 8007.1 8528.3 9112.0 9811.9 10638.9 11670.4 12861.4 13996.4 15137.8 16038.0 16410.6 14758.7 
9908.8 6540.5 3441.5 1348.2 353.2 0.0 0.0 
4016.5 4298.6 4350.3 4386.9 4442.9 4524.7 4623.8 4757.3 4912.4 5082.5 5272.1 5496.0 5752.3 6032.3 6355.3 
6727.9 7171.5 7675.5 8229.0 8855.7 9521.1 10309.4 11285.0 12342.4 13483.8 14521.8 15491.0 16313.6 16673.3 15357.4 
10455.8 6049.5 2853.5 839.9 137.8 0.0 0.0 
4016.5 4294.3 4343.8 4363.2 4423.5 4505.4 4615.2 4740.1 4877.9 5030.8 5201.0 5416.3 5657.6 5946.1 6275.6 
6682.7 7143.5 7694.9 8306.5 8993.5 9801.1 10669.0 11661.8 12725.7 13725.0 14588.6 15376.8 16113.4 16193.0 14536.9 
10154.3 5121.3 2252.7 710.7 137.8 2.2 0.0 
4016.5 4262.0 4309.4 4315.8 4358.9 4447.2 4554.9 4679.8 4794.0 4914.6 5069.6 5252.7 5489.6 5776.0 6140.0 
6618.1 7167.2 7791.8 8556.3 9305.8 10257.7 11129.9 12049.5 12915.2 13647.5 14250.5 14849.2 15148.5 14343.1 11685.5 
7496.7 3723.6 1376.2 786.1 445.8 10.8 0.0 
4016.5 4203.9 4242.6 4236.2 4257.7 4328.8 4432.1 4548.4 4662.6 4776.7 4912.4 5093.3 5328.0 5646.8 6066.7 
6622.4 7302.9 8140.7 9051.7 10072.5 11084.7 11952.6 12760.2 13374.0 13877.9 14248.3 14396.9 13778.8 11487.4 7404.1 
3280.0 1206.0 613.8 318.7 58.1 6.5 0.0 
4016.5 4130.6 4143.6 4137.1 4152.2 4203.9 4294.3 4397.7 4509.7 4628.1 4768.1 4961.9 5229.0 5603.7 6118.4 
6805.4 7645.3 8670.5 9734.3 10772.4 11625.2 12275.6 12755.9 13128.4 13348.1 13352.4 12824.8 11050.2 7320.1 3206.7 
837.8 318.7 170.1 92.6 38.8 8.6 0.0 
4016.5 4048.8 4001.4 3973.4 3975.6 4018.6 4096.2 4184.5 4268.5 4363.2 4483.8 4638.9 4858.6 5185.9 5623.1 
6224.0 6992.8 7860.7 8812.6 9587.9 10165.1 10509.7 10759.5 10927.5 10869.3 10477.3 9318.7 7096.2 3887.3 1305.1 389.8 
206.7 144.3 120.6 88.3 19.4 0.0 
4016.5 3990.7 3911.0 3842.1 3811.9 3827.0 3870.0 3919.6 3969.1 4029.4 4102.6 4208.2 4361.1 4589.4 4908.1 
5375.4 5946.1 6674.1 7432.1 8013.6 8429.3 8633.9 8726.5 8689.8 8418.5 7832.7 6633.1 4768.1 2397.0 814.1 277.8 
180.9 148.6 127.1 86.1 23.7 0.0 
4016.5 3915.3 3792.5 3682.7 3611.6 3575.0 3566.4 3568.5 3568.5 3568.5 3570.7 3587.9 3631.0 3706.4 3844.2 
4068.2 4358.9 4714.3 5080.4 5308.7 5343.1 5188.1 4895.2 4462.3 3855.0 3101.2 2192.4 1333.1 631.0 269.2 142.1 94.8 
51.7 32.3 17.2 6.5 0.0 
4016.5 3827.0 3611.6 3400.6 3213.2 3053.8 2911.7 2765.2 2597.3 2409.9 2203.2 1974.9 1718.6 1453.7 1195.3 947.6 736.5 
581.5 480.3 420.0 374.7 338.1 303.7 273.5 243.4 213.2 183.1 155.1 122.8 92.6 64.6 45.2 30.2 17.2 12.9 8.6 0.0 
4016.5 3743.0 3428.6 3101.2 2782.5 2470.2 2151.5 1828.4 1501.1 1197.4 936.8 730.1 603.0 540.6 501.8 463.0 432.9 400.6 
370.4 338.1 308.0 280.0 256.3 232.6 208.9 180.9 152.9 131.4 107.7 84.0 60.3 40.9 28.0 19.4 15.1 10.8 0.0 
4016.5 3663.3 3243.3 2804.0 2325.9 1878.0 1449.4 1100.5 827.0 663.3 603.0 568.6 536.3 506.1 467.3 435.0 404.9 376.9 
351.0 323.0 299.4 273.5 247.7 221.8 196.0 172.3 148.6 127.1 107.7 88.3 64.6 49.5 36.6 25.8 17.2 10.8 0.0 
4016.5 3559.9 3068.9 2504.7 1923.2 1408.5 984.2 730.1 631.0 598.7 570.7 544.9 516.9 486.7 448.0 420.0 389.8 361.8 
338.1 312.3 288.6 262.7 234.7 206.7 178.8 155.1 131.4 112.0 92.6 79.7 64.6 49.5 36.6 28.0 21.5 15.1 0.0 
4016.5 3510.4 2911.7 2261.3 1578.6 1079.0 745.2 637.5 607.3 579.3 555.6 531.9 503.9 471.6 439.3 409.2 379.0 353.2 
327.3 299.4 269.2 239.1 208.9 178.8 150.8 129.2 107.7 90.5 77.5 66.8 58.1 49.5 40.9 34.5 28.0 21.5 0.0 
4016.5 3450.1 2806.2 2071.8 1369.7 883.0 665.5 622.4 596.6 572.9 549.2 525.5 499.6 467.3 437.2 404.9 372.6 340.3 310.1 
277.8 243.4 211.1 178.8 146.4 120.6 99.1 81.8 71.1 64.6 60.3 58.1 53.8 49.5 40.9 34.5 25.8 0.0 
4016.5 3398.4 2711.4 1925.3 1221.1 777.5 643.9 615.9 590.1 566.4 542.7 519.0 493.2 460.9 428.6 396.3 361.8 325.2 288.6 
252.0 215.4 180.9 148.6 122.8 99.1 81.8 71.1 64.6 62.5 60.3 60.3 58.1 53.8 47.4 38.8 30.2 0.0 
4016.5 3370.4 2661.9 1865.0 1147.9 734.4 639.6 611.6 587.9 564.2 538.4 512.6 486.7 454.4 422.1 389.8 353.2 312.3 273.5 
234.7 198.1 163.7 133.5 107.7 88.3 75.4 66.8 62.5 60.3 60.3 60.3 58.1 53.8 49.5 43.1 32.3 0.0 
4016.5 3385.5 2672.6 1854.3 1160.8 723.6 639.6 613.8 587.9 562.1 538.4 512.6 484.6 452.3 422.1 387.7 348.9 310.1 269.2 
230.4 193.8 159.4 129.2 105.5 86.1 73.2 64.6 62.5 60.3 60.3 60.3 58.1 53.8 49.5 43.1 32.3 0.0 
